Catalog No. : EX32BAARWAC
Description: DCST EM LED EDGLT CIRC AC-ONLY
UPC: 787321138734
Exit Sign, double face, Housing Colour: brushed aluminum, 120 to 347VAC, Legend Colour: red, Panel Colour: white, Arrows/Chevron Direction: left or right, Trim Option: circular, universal mount, no diagnostic, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.