text.skipToContent text.skipToNavigation

Catalog No. : EX31WDRMNA

Description:  NEW SPAD D.CST EDGLT ANGLR UNIV

UPC: 782683555021

Exit Sign, single face, Housing Colour: factory white, Battery Type: nickel-cadmium, 120/347VAC, Legend Colour: red, Panel Colour: mirror, Arrows/Chevron Direction: no arrows/chevrons, Trim Option: angular, universal mount, self-powered, diagnostic, non audible, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting