text.skipToContent text.skipToNavigation

Catalog No. : EX31CHURWDAA

Description:  D.CST EDGLT EXIT RED ANGL AC

UPC: 787321188302

Exit Sign, single face, Housing Colour: chrome, 120 to 347VAC, Voltage DC: 6 to 24V, Legend Colour: red, Panel Colour: white, Arrows/Chevron Direction: left and right, Trim Option: angular, universal mount, no diagnostic, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting