Catalog No. : EX31BARMARC
Description: NEW AC D.CST EDGLT CIRC UNIV BLK
UPC: 787321159869
Exit Sign, single face, Housing Colour: black, 120 to 347VAC, Legend Colour: red, Panel Colour: mirror, Arrows/Chevron Direction: right, Trim Option: circular, universal mount, no diagnostic, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.