text.skipToContent text.skipToNavigation

Catalog No. : EX31BAARCNC

Description:  DCST EM LED EDGLT CIRC AC-ONLY

UPC: 787321138741

Exit Sign, single face, Housing Colour: brushed aluminum, 120 to 347VAC, Legend Colour: red, Panel Colour: clear, Arrows/Chevron Direction: no arrows/chevrons, Trim Option: circular, universal mount, no diagnostic, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting