Catalog No. : EX30WARC
Description: NEW D.CST EDGLT AC CIR L/PNL
UPC: 782683559340
Exit Sign, no face, Housing Colour: factory white, 120 to 347VAC, Legend Colour: red, Trim Option: circular, universal mount, no diagnostic, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 13 inches (1.083 ft, 330.2 mm., 33.02 cm, 0.33 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.