text.skipToContent text.skipToNavigation

Catalog No. : EX10W-P/2LB

Description:  6V STEEL EM LED COMBO EXIT

UPC: 787321160018

Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, Battery Wattage (W): 28, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, self-powered, Legend Colour: red, Height of 11 inches (0.917 ft, 279.4 mm., 27.94 cm, 0.279 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 5.625 inches (0.469 ft, 142.875 mm., 14.288 cm, 0.143 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting