text.skipToContent text.skipToNavigation

Catalog No. : EX10W-P/2LA-SM

Description:  LED CMB EXIT C/W EX1044_HDS SM

UPC: 782683573070

Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 28W, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Legend Colour: red, Head Style: standard, Battery Run Time (Minimum): 30 minutes side mounting
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting