text.skipToContent text.skipToNavigation

Catalog No. : EX10W-I

Description:  C860 STEEL EXIT SIGN SP

UPC: 782683270146

Exit Sign, universal mount, Colour: factory white, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Legend Colour: red, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-wires universal AC input
  • Pre-assembled for quick, easy installation
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout)
  • Energy efficient consumes less than 3 watts in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347 volt AC input, 6 to 24 volt DC input

Descriptors

Category

Emergency Lighting