text.skipToContent text.skipToNavigation

Catalog No. : EX10W-2-P4G/2LA

Description:  LED CMB STL EX 44W 277VAC GRN

UPC: 787321129428

Exit Combination Unit, Colour: factory white, Battery Type: lead-calcium, Battery Wattage: 44W, 120/277VAC, Voltage DC: 6V, two lamp s, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Legend Colour: green, Head Style: standard, Battery Run Ti me (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting