text.skipToContent text.skipToNavigation

Catalog No. : EX10B-U

Description:  P6 UNIV C860 STL EXIT SIGN AC/DC

UPC: 782683272287

Exit Sign, universal mount, Colour: black, 120 to 347VAC, Voltage DC: 6 to 24V, Legend Colour: red
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Two-wires universal AC input
  • Pre-assembled for quick, easy installation
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout)
  • Energy efficient consumes less than 3 watts in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347 volt AC input, 6 to 24 volt DC input

Descriptors

Category

Emergency Lighting