text.skipToContent text.skipToNavigation

Catalog No. : EX10B-P4/2LA

Description:  6V44W STL EM LED COMBO EXIT BK

UPC: 787321180320

Exit Combination Unit, Colour: black, Battery Type: lead-calcium, Battery Wattage (W): 44, 120/347VAC, Voltage DC: 6V, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, self-powered, Legend Colour: red, Height of 11 inches (0.917 ft, 279.4 mm., 27.94 cm, 0.279 m), Length of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Width of 5.625 inches (0.469 ft, 142.875 mm., 14.288 cm, 0.143 m), Head Style: standard, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting