text.skipToContent text.skipToNavigation

Catalog No. : EWZ-02

Description:  DRAW-IN TOOL WITH HOLE PA6

UPC: 786209955920

Draw-In Tool with Hole, For Use with Wires and Cables
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

Suitable for Drawing In Cables or Wires Into PMA COFLEX or Other Slit Conduits

Specifications

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here