text.skipToContent text.skipToNavigation

Catalog No. : ETU6028SE10

Description:  ETU-STR LENGTHS-SE ELECTRO-GALV

UPC: 626490002401

Electro-Galvanized Steel U-Profile Wire Basket Tray, Width 28 Inches (711.2mm), 6 Inches (152.4mm) Deep, 10 Feet (3m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

28 in , 711.2 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Width

711.2 mm

Width

28 inch

Wire diameter

6 mm

Wire diameter

0.24 inch

Length

3000 mm

Length

11.81 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here