Catalog No. : ETQ4024SE10
Description: 4X24 QUIK-LOK ELECTROPLATED
UPC: 626490989900
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
10 ft , 3 m |
|
Width |
24 in , 609.6 mm |
|
Profile shape |
U-shape |
|
Height |
101.6 mm |
|
Height |
4 inch |
|
Width |
609.6 mm |
|
Width |
24 inch |
|
Wire diameter |
4.8 mm |
|
Wire diameter |
0.19 inch |
|
Length |
3000 mm |
|
Length |
11.81 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |