text.skipToContent text.skipToNavigation

Catalog No. : ETQ4020SE10WH

Description:  4X20 QUIK-LOK ELECTROPL EPOXY WHITE

UPC: 753554085534

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 20 Inches (508mm), 4 Inches (101.6mm) Deep, White Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

20 in , 508 mm

Height

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

101.6 mm

Height

4 inch

Width

508 mm

Width

20 inch

Wire diameter

4.8 mm

Wire diameter

0.19 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Colour

White

Documents/Support Tools

Sales Drawing

Click here