text.skipToContent text.skipToNavigation

Catalog No. : ETQ4016SS10

Description:  4X16 QUIK-LOK SS

UPC: 626490002357

304 Stainless Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 16 Inches (406.4mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

16 in , 406.4 mm

Height

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

101.6 mm

Height

4 inch

Width

406.4 mm

Width

16 inch

Wire diameter

4.8 mm

Wire diameter

0.188 inch

Length

3000 mm

Length

11.81 inch

Material

Stainless steel

Documents/Support Tools

Sales Drawing

Click here