text.skipToContent text.skipToNavigation

Catalog No. : ETQ4016SE10BK

Description:  4X16 QUIK-LOK ELECTROPL EPOXY BLACK

UPC: 753554110779

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 16 Inches (406.4mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual), Black Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

16 in , 406.4 mm

Documents/Support Tools

Sales Drawing

Click here