text.skipToContent text.skipToNavigation

Catalog No. : ETQ4012SE10BK

Description:  4X12 QUIK-LOK ELECTROPL EPOXY BLACK

UPC: 785055971740

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 12 Inches (304.8mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

12 in , 304.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

101.6 mm

Height

4 inch

Width

304.8 mm

Width

12 inch

Wire diameter

4.8 mm

Wire diameter

0.19 inch

Length

3000 mm

Length

11.81 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Colour

Black

Documents/Support Tools

Sales Drawing

Click here