text.skipToContent text.skipToNavigation

Catalog No. : ETQ4004SS10

Description:  4X QUIK LOK SS 304

UPC: 626490001305

304 Stainless Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.6mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

304 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

101.6 mm

Height

4 inch

Width

101.6 mm

Width

4 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Length

3000 mm

Length

11.81 inch

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here