Catalog No. : ETQ4004SE10Y
Description: 4X4 QUIK-LOK ELECTROPLATED YELLOW
UPC: 753554110267
Yellow Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.6mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Classifications
Brand Name |
Express Tray / Quick Turn |
Documents/Support Tools
Sales Drawing |