text.skipToContent text.skipToNavigation

Catalog No. : ETQ4004SE10WH

Description:  4X4 QUIK-LOK ELECTROPLATED WHITE

UPC: 753554110687

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.6mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual), White Epoxy
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile provides flexibility in confined spaces
  • User-friendly installs in less time than conventional tray with no complex layouts, a minimum of tools and less wasted material
  • Open design continuous airflow prevents overheating and the build-up of dust and contaminants
  • Chamfered side edge minimizes risk of injury for installer and damage to cables during installation

Descriptors

Category

Wireway fitting and accessories

Special Features

QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required.

Application

Indoor Applications

Specifications

Material

Steel

Finish

Electrogalvanized

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

10 ft , 3 m

Width

4 in , 101.6 mm

Documents/Support Tools

Sales Drawing

Click here