Catalog No. : ETQ4004SE10BK
Description: 4X4 QUIK-LOK ELECTROPLATED BLACK
UPC: 753554110250
Black Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.6mm), 4 Inches (101.6mm) Deep, Length 10 Feet Nominal (3m Actual)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Galvanised Steel |
Finish |
Electro Galvanized |
Classifications
Brand Name |
Express Tray / Quick Turn |
Documents/Support Tools
Sales Drawing |