text.skipToContent text.skipToNavigation

Catalog No. : ETQ2018SS10

Description:  2X18 QUIK-LOK SS(304)

UPC: 626490001763

304 Stainless Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 18 Inches (457.2mm), 2 Inches (50.8mm) Deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

304 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

18 in , 457.2 mm

Height

2 in , 50.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

457.2 mm

Width

18 inch

Wire diameter

4.8 mm

Wire diameter

0.19 inch

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here