Catalog No. : ETQ2018SE10WH
Description: 2X18 QUIK-LOK EPOXY WHITE
UPC: 753554082007
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
10 ft , 3.048 m |
|
Width |
18 in , 457.2 mm |
|
Height |
2 in , 50.8 mm |
|
Profile shape |
U-shape |
|
Height |
50.8 mm |
|
Height |
2 inch |
|
Width |
457.2 mm |
|
Width |
18 inch |
|
Wire diameter |
4.8 mm |
|
Wire diameter |
0.19 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
White |
Documents/Support Tools
|
Sales Drawing |