text.skipToContent text.skipToNavigation

Catalog No. : ETQ2012SE10BKC

Description:  2X12 QUIK-LOK STRAIGHT BLACK EPOXY

UPC: 626490001718

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 12 Inches (304.8mm), 2 Inches (50.8mm) Deep, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

12 in , 304.8 mm

Height

2 in , 50.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

304.8 mm

Width

12 inch

Wire diameter

4.8 mm

Wire diameter

0.19 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Colour

Black

Documents/Support Tools

Sales Drawing

Click here