Catalog No. : ETQ2012SE10
Description: 2X12 QUIK-LOK ELECTROPLATED
UPC: 626490989962
- Low profile provides flexibility in confined spaces
- User-friendly installs in less time than conventional tray with no complexlayouts, a minimum of tools and less wasted material
- Open design continuous airflow prevents overheating and the build-up of dust and contaminants
- Chamfered side edge minimizes risk of injury for installer and damage to cables during installation
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required. |
|
Application |
Indoor Applications |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Width |
12 in , 304.8 mm |
|
Profile shape |
U-shape |
|
Height |
50.8 mm |
|
Height |
2 inch |
|
Width |
304.8 mm |
|
Width |
12 inch |
|
Wire diameter |
4.8 mm |
|
Wire diameter |
0.19 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
Documents/Support Tools
|
Sales Drawing |