Catalog No. : ETQ2008SS10
Description: 2X8 QUIK-LOK SS(304)
UPC: 626490995543
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
304 Stainless Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Width |
8 in , 203.2 mm |
|
Height |
2 in , 50.8 mm |
|
Profile shape |
U-shape |
|
Height |
50.8 mm |
|
Height |
2 inch |
|
Width |
203.2 mm |
|
Width |
8 inch |
|
Wire diameter |
3.9 mm |
|
Wire diameter |
0.15 inch |
|
Material |
Stainless steel |
|
Material quality |
Other |
Documents/Support Tools
|
Sales Drawing |