Catalog No. : ETQ2008SE10BKC
Description: EXPRESSTRAY 2X8 QUIK-LOK BLACK
UPC: 626490002135
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Width |
8 in , 203.2 mm |
|
Height |
2 in , 50.8 mm |
|
Profile shape |
U-shape |
|
Height |
50.8 mm |
|
Height |
2 inch |
|
Width |
203.2 mm |
|
Width |
8 inch |
|
Wire diameter |
3.9 mm |
|
Wire diameter |
0.15 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |