text.skipToContent text.skipToNavigation

Catalog No. : ETQ2006SH10

Description:  2X6 QUIK-LOK HDG

UPC: 626490995451

Hot-Dipped Galvanized Steel U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.8mm), 2 Inches (50.8mm) Deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile provides flexibility in confined spaces
  • User-friendly installs in less time than conventional tray with no complexlayouts, a minimum of tools and less wasted material
  • Open design continuous airflow prevents overheating and the build-up of dust and contaminants
  • Chamfered side edge minimizes risk of injury for installer and damage to cables during installation

Descriptors

Category

Wireway fitting and accessories

Special Features

QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required.

Application

Outdoor installations exposed to corrosion accelerators,indoor applications requiring more corrosion protection.

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

101.8 mm

Width

4 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Material

Steel

Material quality

Other

Surface protection

Continuously galvanized

Documents/Support Tools

Sales Drawing

Click here