text.skipToContent text.skipToNavigation

Catalog No. : ETQ2006SE101021

Description:  4X12 QUIK-LOK ELECTRO BROWN RAL1021

UPC: 626490001855

Electro-Galvanized Steel U-Profile Straight Section, Quik-Lok Connection, Width 6 Inches (152.4mm), 2 Inches (50.8mm) Deep, Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

6 in , 152.4 mm

Height

2 in , 50.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

152.4 mm

Width

6 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here