text.skipToContent text.skipToNavigation

Catalog No. : ETQ2006S610

Description:  2X6 QUIK-LOK SS(316)

UPC: 626490001282

316 Stainless Steel U-Profile Straight Section, Quik-Lok Connection, Width 6 Inches (152.4mm), 2 Inches (50.8mm) Deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

4 in , 101.6 mm

Height

2 in , 50.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

152.4 mm

Width

6 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Material

Stainless steel

Material quality

Other

Documents/Support Tools

Sales Drawing

Click here