Catalog No. : ETQ2004SE10BKC
Description: 2X4 QUIK-LOK ELECTROPLATED BLACK
UPC: 753554089976
- Low profile provides flexibility in confined spaces
- User-friendly installs in less time than conventional tray with no complexlayouts, a minimum of tools and less wasted material
- Open design continuous airflow prevents overheating and the build-up of dust and contaminants
- Chamfered side edge minimizes risk of injury for installer and damage to cables during installation
Descriptors
|
Category |
Wireway fitting and accessories |
|
Special Features |
QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required. |
|
Application |
Indoor Applications |
Specifications
|
Material |
Steel |
|
Finish |
Electrogalvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Width |
4 in , 101.6 mm |
|
Height |
2 in , 50.8 mm |
|
Profile shape |
U-shape |
|
Height |
50.8 mm |
|
Height |
2 inch |
|
Width |
101.6 mm |
|
Width |
4 inch |
|
Wire diameter |
3.9 mm |
|
Wire diameter |
0.15 inch |
|
Material |
Steel |
|
Material quality |
Other |
|
Surface protection |
Galvanic/electrolytic zinc plated |
|
Colour |
Black |
Documents/Support Tools
|
Sales Drawing |