text.skipToContent text.skipToNavigation

Catalog No. : ETQ2004SE10

Description:  2X4 QUIK-LOK ELECTROPLATED

UPC: 626490989931

Electro-Galvanized Steel Deep U-Profile Straight Section, Quik-Lok Connection, Width 4 Inches (101.6mm), 2 Inches (50.8mm) Deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile provides flexibility in confined spaces
  • User-friendly installs in less time than conventional tray with no complexlayouts, a minimum of tools and less wasted material
  • Open design continuous airflow prevents overheating and the build-up of dust and contaminants
  • Chamfered side edge minimizes risk of injury for installer and damage to cables during installation

Descriptors

Category

Wireway fitting and accessories

Special Features

QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required.

Application

Indoor Applications

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

4 in , 101.6 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

101.6 mm

Width

4 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Material

Steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Documents/Support Tools

Sales Drawing

Click here