text.skipToContent text.skipToNavigation

Catalog No. : ETQ2002SE10BK

Description:  2X2 QUIK-LOK ELECTROPLATED BLK

UPC: 753554097827

Electro-Galvanized Steel Deep U-Profile Straight Section, Black Epoxy, Quik-Lok Connection, Width 2 Inches (50.8mm), 2 Inches (50.8mm) Deep
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Low profile provides flexibility in confined spaces
  • User-friendly installs in less time than conventional tray with no complexlayouts, a minimum of tools and less wasted material
  • Open design continuous airflow prevents overheating and the build-up of dust and contaminants
  • Chamfered side edge minimizes risk of injury for installer and damage to cables during installation

Descriptors

Category

Wireway fitting and accessories

Special Features

QuikLok® Connection locks lengths of tray together in seconds with no hardware or tools required.

Application

Indoor Applications

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Width

2 in , 50.8 mm

Height

2 in , 50.8 mm

ETIM EC000853 Mesh cable tray

Profile shape

U-shape

Height

50.8 mm

Height

2 inch

Width

50.8 mm

Width

2 inch

Wire diameter

3.9 mm

Wire diameter

0.15 inch

Material

Stainless steel

Material quality

Other

Surface protection

Galvanic/electrolytic zinc plated

Colour

Black

Documents/Support Tools

Sales Drawing

Click here