Catalog No. : ETHSPHDWH
Description: EXPRESS TRAY STANDARD SPLICE WHITE
UPC: 626490939073
Hot-Dipped Galvanized Steel Universal Splice, Top Length 1.312 Inches (33.3mm), Top Width 0.875 Inches (22mm), Bottom Length 1.125 Inches (28.6mm), Bottom Width 1.0 Inch (25.4mm), White
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
1.31 in , 33.3 mm |
Width |
Top 0.875 to 1 in , 22 to 25.4 mm |
Documents/Support Tools
Sales Drawing |