text.skipToContent text.skipToNavigation

Catalog No. : ETH-WBC-HD

Description:  CLAMP HOT DIPPED (STD. PK. 20)

UPC: 786210764665

Hot-Dipped Galvanized Steel Bracket Clamp, Length 1.338 Inches (34mm), Width 0.866 (22mm), 10mm Nut Driver Tool Required
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

1.338 in , 34 mm

Width

0.866 in , 22 mm

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here