Catalog No. : ETH-UNIVC-S6
Description: UNIVERSAL CLAMP SS (STD. PK. 25)
UPC: 626490974838
316 Stainless Steel Universal Clamp, Length 2.362 Inches (60mm), Width 1.575 Inches (40mm), Bolt Hole 0.433 Inch (11mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
316 Stainless Steel |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
2.362 in , 60 mm |
|
Width |
1.575 in , 40 mm |
ETIM Classification
ETIM
EC001001 Mounting clamp for separation plate cable support system
|
Type of fastening |
Screw mounting |
|
Material |
Stainless steel |
Documents/Support Tools
|
Sales Drawing |