Catalog No. : ETH-SP-SS
Description: UNV.SPLICE SS (STD. PK. 20)
UPC: 786210778570
304 Stainless Steel Universal Splice, Top Length 1.312 Inches (33.3mm), Top Width 0.875 Inches (22mm), Bottom Length 1.125 Inches (28.6mm), Bottom Width 1.0 Inch (25.4mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Specifications
Material |
304 Stainless Steel |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
1.31 in , 33.3 mm |
Width |
1.312 in , 33.3 mm |
Documents/Support Tools
Sales Drawing |