text.skipToContent text.skipToNavigation

Catalog No. : ETH-SP-S6

Description:  UNV.SPLICE SS (STD. PK. 25)

UPC: 622538091314

316 Stainless Steel Universal Splice, Top Length 1.312 Inches (33.3mm), Top Width 0.875 Inches (22mm), Bottom Length 1.125 Inches (28.6mm), Bottom Width 1.0 Inch (25.4mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

1.31 in , 33.3 mm

Width

1.312 in , 33.3 mm

Documents/Support Tools

Sales Drawing

Click here