text.skipToContent text.skipToNavigation

Catalog No. : ETH-SH-1021

Description:  SIDE HANGER BROWN RAL1021

UPC: 626490001824

Pre-Galvanized Steel Side Hanger Clamp, Brown
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • eth-sh-pg_ex2ph

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Pre-galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn