text.skipToContent text.skipToNavigation

Catalog No. : ETH-SB40-HD

Description:  REINFORCING SPLICE BAR 39IN

UPC: 622538085887

Hot-Dipped Galvanized Steel Reinforcing Splice Bar, Length 39.3 Inches (998.22mm), Width 0.787 Inches (20mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

39.3 in , 998.22 mm

Width

0.787 in , 20 mm

Documents/Support Tools

Sales Drawing

Click here