Catalog No. : ETH-SB11-KIT-HD
Description: REINFORCING SPLICE BAR KIT
UPC: 622538085870
Hot-Dipped Galvanized Steel Reinforcing Splice Bar Kit, Includes One (1) Splice Bar and Three (3) Bracket Clamps
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wireway fitting and accessories |
Application |
Used to reinforce connections of two straightsections of tray, the splice bar can also be cutto length using a bolt cutter and bent for usein Tee or Cross formations. |
Specifications
Material |
Steel |
Finish |
Hot-Dipped Galvanized |
Knockouts |
Yes |
Classifications
Brand Name |
Express Tray / Quick Turn |
Dimensions
Length |
10.6 in , 270 mm |
Width |
0.787 in , 20 mm |
Documents/Support Tools
Sales Drawing |