Catalog No. : ETH-SB11-HD
Description: REINFORCING SPLICE BAR 10IN
UPC: 626490995154
Hot-Dipped Galvanized Steel Reinforcing Splice Bar, Length 10.6 Inches (269.24mm), Width 0.787 Inches (20mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Length |
10.6 in , 269.24 mm |
|
Width |
0.787 in , 20 mm |
Documents/Support Tools
|
Sales Drawing |