text.skipToContent text.skipToNavigation

Catalog No. : ETH-QSP-S6

Description:  QUICK SPLICE STAINLESS (316)

UPC: 626490995123

316 Stainless Steel Quick Splice, Length 9.645 Inches (245mm), Width 0.688 Inches (7.5mm)
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

316 Stainless Steel

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Length

9.645 in , 245 mm

Width

0.688 in , 7.5 mm

Documents/Support Tools

Sales Drawing

Click here