text.skipToContent text.skipToNavigation

Catalog No. : ETH-KIT2-HD

Description:  BACK TO BACK BRKT BOLT (STD.PK.10)

UPC: 622538091505

Hot-Dipped Galvanized Steel Back-to-Back Bracket Bolting Kit for Use with L Brackets, Includes a Hexagonal M10 x 60mm Bolt, Flat Washer, Lock Washer and a Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

ETIM EC001005 Mounting material for cable support system

Material

Steel

Material quality

Other

Surface protection

Hot-dip galvanized

Documents/Support Tools

Sales Drawing

Click here