text.skipToContent text.skipToNavigation

Catalog No. : ETH-KIT1-HD

Description:  NESTED JL BRKT BOLT (STD.PK.50)

UPC: 622538091499

Hot-Dipped Galvanized Steel Nested J or L Bracket Bolting Kit, Includes an M10 x 25mm Carriage Bolt and Capture Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Documents/Support Tools

Sales Drawing

Click here