text.skipToContent text.skipToNavigation

Catalog No. : ETH-KIT0-EG

Description:  BOLTING KIT EG (STD. PK. 100)

UPC: 622538091475

Electro-Galvanized Steel Standard Bolting Kit, Includes an M6 x 12mm Carriage Bolt and Capture Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Electrogalvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Documents/Support Tools

Sales Drawing

Click here