text.skipToContent text.skipToNavigation

Catalog No. : ETH-IBC3/4-HD

Description:  BEAM CLAMP .75IN HIGH (STD. PK. 10)

UPC: 786210771052

Hot-dipped galvanized steel 0.75 in. height beam clamp
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wireway fitting and accessories

Specifications

Material

Steel

Finish

Hot-Dipped Galvanized

Knockouts

Yes

Classifications

Brand Name

Express Tray / Quick Turn

Dimensions

Height

0.78 in , 20 mm

Documents/Support Tools

Sales Drawing

Click here