Catalog No. : ETH-IBC1-HD
Description: CLAMP 1.125IN HIGH (STD. PK. 10)
UPC: 786210770956
Hot-Dipped Galvanized Steel Beam Clamp, Length 2.165 Inches (55mm), Height 1.181 Inches (30mm)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wireway fitting and accessories |
Specifications
|
Material |
Steel |
|
Finish |
Hot-Dipped Galvanized |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Express Tray / Quick Turn |
Dimensions
|
Height |
1.125 in , 28.57 mm |
Documents/Support Tools
|
Sales Drawing |